??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12EI-NSC40F-BV05
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12EI-NSC40F-BV05
VERF
Availability
Available
BC
Order code
BES053F
TC
Artikelbezeichnung
BES M12EI-NSC40F-BV05
PX
Product view
53849_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M12x1
W
Gewicht
0.193 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 63 mm, Style Housing = M12x1, Installation = non-flush, Range = 4 mm, Switching output = NPN normally open (NO), Switching frequency = 2500 Hz, Housing material = Stainless steel, Material sensing surface = PBT, Connection = Cable, 5.00 m, PVC, Operating voltage Ub = 10...30 VDC, Ambient temperature = -40...85 °C, IP rating = IP68, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.